10.1.28 Multiplier
A Multiplier is a configurable logic block that performs multiplication operations on input operands and produces a product result.
The following figure displays the view of the Multiplier element.
Supported Families
The following is a list of the supported families:
- IGLOO®
- ProASIC®3
- SmartFusion®
- Fusion®
- ProASIC®PLUS
- ProASIC®
- Axcelerator®
- RTAX-S
- eX
- SX-A
Related Topics
Key Features
- Parameterized word lengths and constant values
- Unsigned and signed (Two’s-Complement) data representation
- Booth or array implementation
- Optional pipelining
- Behavioral simulation RTL in VHDL and Verilog