10.1.5 Constant Decoder
A Constant Decoder is a combinational logic block that maps a fixed input pattern to a predefined output, typically used to generate constant values or control signals based on specific input conditions.
Supported Families
The following is a list of the supported families:
- IGLOO®
- ProASIC® 3
- SmartFusion®
- Fusion®
- ProASICPLUS®
- ProASIC®
- Axcelerator®
- SX-S
- SX-A
- eX
Related Topics
Key Features
- Parameterized word length
- DEC/BIN/HEX radices for constant
- Equal/Not Equal comparison