5.34.111.15 Exceptions

You can only use this command as part of a –from, -to, or –through argument in the following Tcl commands: set_min_delay, set_max_delay, set_multicycle_path, and set_false_path.