5.34.111.17 Arguments
-clock clock_name
Specifies the name of the clock domain to which the registers belong. If no clock is specified, all registers in the design will be targeted.
-async_pins
Lists all register pins that are async pins for the specified clock (or all registers asynchronous pins in the design).
-output_pins
Lists all register pins that are output pins for the specified clock (or all registers output pins in the design).
-data_pins
Lists all register pins that are data pins for the specified clock (or all registers data pins in the design).
-clock_pins
Lists all register pins that are data pins for the specified clock (or all registers clock pins in the design).