5.34.105.19 Example

Rename a library from 'my_lib' to 'test_lib1'

rename_library –library my_lib -name test_lib1

rollback_constraints_from_adb

You can enter pin constraints from Project Manager by either using the text editor to add them to a PDC file or by using the I/O Attribute Editor..

Once you have imported I/O constraint files into Designer, you can modify the constraints with the MultiView Navigator. After modifying the constraints, you can import them back into Project Manager to replace the existing constraints.

rollback_constraints_from_adb -adb filename -output output_filename

When you use the Rollback Constraints feature, Project Manager opens the ADB file, exports the PDC file, and then replaces it with the specified PDC file.