5.34.105.55 Example
The following command selects the profile 'custom1':
select_profile -name custom1
set_actel_lib_options
set_actel_lib_options -use_default_sim_path value -sim_path {path}
The set_actel_lib_options command sets your simulation library to default, or to another library (when you specify a path.