3.4.3.8.1.11 SOTC2B – Start
of Telegram Conditions 2 for Path B
This register is used
only for hardware-controlled automatic telegram reception. It stores the SOTCB settings
that are valid from the wake check OK (RDSIFR.WCOB) to start of telegram OK
(RDSIFR.SOTB). The sequencer state machine copies its content immediately after
RDSIFR.WCOB detection to the SOTCB register.Note: The bit descriptions are found at the
SOTCB target register.
Name: | SOTC2B |
Offset: | 0x0F4 |
Reset: | 0x00 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit 7 – WCOAOE
Bit 6 – RROEB
Bit 5 – SFIDEB
Bit 4 – WUPEB
Bit 3 – MANOEB
Bit 2 – SYTOEB
Bit 1 – AMPOEB
Bit 0 – CAROEB