RDCR – RX DSP Control Register
RDPR – RX DSP Power Reduction Register
RDSIFR – RX DSP Status Interrupt Flag Register
RDSIMR – RX DSP Status Interrupt Mask Register
RDOCR – RX DSP Output Control
SOTCA – Start Of Telegram Conditions for Path A
SOTC1A – Start of Telegram Conditions 1 for Path A
SOTC2A – Start of Telegram Conditions 2 for Path A
SOTCB – Start Of Telegram Conditions for Path B
SOTC1B – Start of Telegram Conditions 1 for Path B
SOTC2B – Start of Telegram Conditions 2 for Path B
SOTSA – Start Of Telegram Status for Path A
SOTSB – Start Of Telegram Status for Path B
EOTCA – End of Telegram Conditions for Path A
EOTC1A – End of Telegram Conditions 1 for Path A
EOTC2A – End of Telegram Conditions 2 for Path A
EOTC3A – End of Telegram Conditions 3 for Path A
EOTCB – End of Telegram Conditions for Path B
EOTC1B – End of Telegram Conditions 1 for Path B
EOTC2B – End of Telegram Conditions 2 for Path B
EOTC3B – End of Telegram Conditions 3 for Path B
EOTSA – End of Telegram Status on Path A
TESRA – Telegram Status Register on Path A
EOTSB – End of Telegram Status on Path B
TESRB – Telegram Status Register on Path B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.