3.4.3.8.1.6 SOTCA – Start
Of Telegram Conditions for Path A
| Name: | SOTCA |
| Offset: | 0x094 |
| Reset: | 0x00 |
This is
the configuration register for the wake check OK on path A interrupt (RDSIFR.WCOA) and
start of telegram on path A interrupt (RDSIFR.SOTA). A condition is activated by setting
the corresponding bit to high. The interrupts are set if all activated conditions are
met. The current status of the conditions can be checked by reading the SOTSA
register.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit 7 – WCOBOE Wake Check OK from
Path B OK Enable
Writing this bit to
‘1’ selects the wake check OK condition for path B
(RDSIFR.WCOB) as a precondition for a successful wake check OK on path A
(RDSIFR.WCOA) and start of telegram on path A (RDSIFR.SOTA).
Bit 6 – RROEA RSSI Range OK
Enable for Path A
Writing this bit to
‘1’ enables the RSSI range OK on path A (SOTSA.RROA) as a
condition for the wake check OK on path A (RDSIFR.WCOA) and start of telegram on
path A (RDSIFR.SOTA) interrupts. The SOTSA.RROA is ignored if this bit is
cleared.
Bit 5 – SFIDEA Start of Frame
Identifier Match Enabled for Path A
Writing this bit to
‘1’ enables the start frame ID match on path A as a condition
for the start of telegram on path A (RDSIFR.SOTA) interrupt. The start frame ID
result is ignored if this bit is cleared.
Bit 4 – WUPEA Wake-Up Pattern
Match Enabled for Path A
Writing this bit to
‘1’ enables the wake-up pattern match on path A as a condition
for the wake check OK on path A (RDSIFR.WCOA) and start of telegram on path A
(RDSIFR.SOTA) interrupts. The wake-up pattern result is ignored if this bit is
cleared.
Bit 3 – MANOEA Manchester Coding
OK Enabled for Path A
Writing this bit to
‘1’ enables the Manchester coding check OK output from path A
as a condition for the wake check OK on path A (RDSIFR.WCOA) and start of telegram
on path A (RDSIFR.SOTA) interrupts. The Manchester coding check result is ignored if
this bit is cleared.
Bit 2 – SYTOEA Symbol Timing OK
Enabled for Path A
Writing this bit to
‘1’ enables the symbol timing check OK output from path A as a
condition for the wake check OK on path A (RDSIFR.WCOA) and start of telegram on
path A (RDSIFR.SOTA) interrupts. The symbol timing check result is ignored if this
bit is cleared.
Bit 1 – AMPOEA Amplitude OK
Enabled for Path A
Writing this bit to
‘1’ enables the demodulator amplitude check OK output from path
A as a condition for the wake check OK on path A (RDSIFR.WCOA) and start of telegram
on path A (RDSIFR.SOTA) interrupts. The demodulator amplitude check result is
ignored if this bit is cleared.
Bit 0 – CAROEA Carrier Check OK
Enabled for Path A
Writing this bit to
‘1’ enables the carrier check OK output from path A as a
condition for the wake check OK on path A (RDSIFR.WCOA) and start of telegram on
path A (RDSIFR.SOTA) interrupts. The carrier check result is ignored if this bit is
cleared.