3.4.3.8.1.10 SOTC1B – Start
of Telegram Conditions 1 for Path B
This register is used
only for hardware-controlled automatic telegram reception. It stores the SOTCB settings
that are valid from the start of the reception until a wake check OK (RDSIFR.WCOB) is
detected. The sequencer state machine copies its content at the beginning of the
reception to the SOTCB register.Note: The bit descriptions are found at the SOTCB target
register.
Name: | SOTC1B |
Offset: | 0x0F3 |
Reset: | 0x00 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit 7 – WCOAOE
Bit 6 – RROEB
Bit 5 – SFIDEB
Bit 4 – WUPEB
Bit 3 – MANOEB
Bit 2 – SYTOEB
Bit 1 – AMPOEB
Bit 0 – CAROEB