3.4.3.8.1.18 EOTCB – End of
Telegram Conditions for Path B
This is the configuration register for the EOT interrupt on path B (RDSIFR.EOTB). A
condition is activated by setting the corresponding bit to ‘1’. The
EOTB interrupt flag in the RDSIFR register is set if any of the activated conditions
fails. Inactive conditions are disabled by setting the corresponding bit to
‘1’.
| Name: | EOTCB |
| Offset: | 0x037 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit 7 – EOTAFE End Of Telegram on
Path A Fail Enable
Writing this bit to
‘1’ selects the EOT on path A failed signal as one condition
for setting the RDSIFR.EOTB flag. This condition is ignored if the bit is cleared.
Setting this bit to ‘1’ can be useful when the corresponding wake
check OK (RDSIFR.WCOA) from path A is selected as a wake-up or start of telegram
condition. It allows a restart of path B when an error occurred on path
A.
Bit 6 – RRFEB RSSI Range Fail
Enable on Path B
Writing this bit to
‘1’ selects the RSSI range failed signal as one condition for
setting the RDSIFR.EOTB flag. This condition is ignored if the bit is
cleared.
Bit 5 – TELREB Telegram Length
Reached Enable on Path B
Writing this bit to
‘1’ selects the telegram length reached signal as one condition
for setting the RDSIFR.EOTB flag. This condition is ignored if the bit is
cleared.
Bit 4 – TMOFEB Time-out Fail
Enable on Path B
Writing this bit to
‘1’ selects the time-out fail signal as one condition for
setting the RDSIFR.EOTB flag. This condition is ignored if the bit is cleared. See
EOTSB.TMOFB bit for details on the functionality.
Bit 3 – MANFEB Manchester Coding
Failed Enable for Path B
Writing this bit to
‘1’ selects the Manchester coding failed signal as one
condition for setting the RDSIFR.EOTB flag. This condition is ignored if the bit is
cleared.
Bit 2 – SYTFEB Symbol Timing Check
Failed Enable for Path B
Writing this bit to
‘1’ selects the symbol timing check failed signal as one
condition for setting the RDSIFR.EOTB flag. This condition is ignored if the bit is
cleared.
Bit 1 – AMPFEB Amplitude Check
Failed Enable for Path B
Writing this bit to
‘1’ selects the demodulator amplitude check failed signal as
one condition for setting the RDSIFR.EOTB flag. This condition is ignored if the bit
is cleared.
Bit 0 – CARFEB Carrier Check
Failed Enable for Path B
Writing this bit to
‘1’ selects the carrier check failed signal as one condition
for setting the RDSIFR.EOTB flag. This condition is ignored if the bit is
cleared.