7.7.4 Interrupt Request Flags Register 3

Name: IFS3
Offset: 0x806

Bit 15141312111098 
 PTGSTEPIF ICDIF  U3TXIFU3RXIFU3EIF 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    C1TXIFCRCIFU2EIFU1EIF  
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – PTGSTEPIF PTG Step Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 13 – ICDIF In-Circuit Debugger Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – U3TXIF UART3 Transmitter Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 9 – U3RXIF UART3 Receiver Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 8 – U3EIF UART3 Error Interrupt bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 4 – C1TXIF CAN1 TX Data Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 3 – CRCIF Cyclic Redundancy Check Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 2 – U2EIF UART2 Error Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 1 – U1EIF UART1 Error Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.