7.7.16 Interrupt Enable Register 5

Name: IEC5
Offset: 0x82A

Bit 15141312111098 
 AD1AN4IEAD1AN3IEAD1AN2IEAD1AN1IEAD1AN0IEADCIE   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 SENT1EIESENT1IEPTG3IEPTG2IEPTG1IEPTG0IEPTGWDTIE  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – AD1AN4IE ADC AN4 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 14 – AD1AN3IE ADC AN3 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 13 – AD1AN2IE ADC AN2 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 12 – AD1AN1IE ADC AN1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 11 – AD1AN0IE ADC AN0 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 10 – ADCIE ADC Global Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 7 – SENT1EIE SENT1 External Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 6 – SENT1IE SENT1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 5 – PTG3IE PTG3 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 4 – PTG2IE PTG2 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 3 – PTG1IE PTG1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 2 – PTG0IE PTG0 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 1 – PTGWDTIE PTG Watchdog Timer Time-out Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.