Bit 15 – C1RXIE CAN1 RX Data Ready Interrupt Enable
bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 14 – SPI2TXIE SPI2 Transmitter
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 13 – SPI2RXIE SPI2 Receiver
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 12 – U2TXIE UART2 Transmitter
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 11 – U2RXIE UART2 Receiver
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 10 – INT3IE External Interrupt
3 Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 9 – C1IE CAN1 Combined Error
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 8 – CCT2IE SCCP2 Timer
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 7 – CCP2IE Input
Capture/Output Compare 2 Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 5 – DMA3IE Direct Memory
Access 3 Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 4 – INT2IE External Interrupt
2 Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 3 – CNCIE Change Notice C
Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 2 – DMA2IE Direct Memory
Access 2 Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 1 – MI2C1IE I2C1 Host Events Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
Bit 0 – SI2C1IE I2C1 Client Events Interrupt Enable bit
Value
Description
1
Interrupt enabled.
0
Interrupt not enabled.
DS70005633B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.