7.7.32 Interrupt Priority Register 11

Name: IPC11
Offset: 0x856

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  DMTIP[2:0]     
Access R/WR/WR/W 
Reset 100 

Bits 6:4 – DMTIP[2:0] Deadman Timer Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)