7.7.20 Interrupt Enable Register 11

Name: IEC11
Offset: 0x836

Bit 15141312111098 
 U3ENTIEU2ENTIEU1ENTIE      
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
    CLC4NIECLC3NIECLC2NIECLC1NIECLC4PIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – U3ENTIE UART3 Event Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 14 – U2ENTIE UART2 Event Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 13 – U1ENTIE UART1 Event Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 4 – CLC4NIE CLC4 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 3 – CLC3NIE CLC3 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 2 – CLC2NIE CLC2 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 1 – CLC1NIE CLC1 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 0 – CLC4PIE CLC4 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.