7.7.31 Interrupt Priority Register 10

Name: IPC10
Offset: 0x854

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  CCT4IP[2:0] CCP4IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 6:4 – CCT4IP[2:0] SCCP4 Timer Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – CCP4IP[2:0] Input Capture/Output Compare 4 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)