7.7.28 Interrupt Priority Register 7

Name: IPC7
Offset: 0x84E

Bit 15141312111098 
  C1RXIP[2:0] SPI2TXIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
  SPI2RXIP[2:0] U2TXIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 14:12 – C1RXIP[2:0] CAN1 RX Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 10:8 – SPI2TXIP[2:0] SPI2 Transmitter Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 6:4 – SPI2RXIP[2:0] SPI2 Receiver Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – U2TXIP[2:0] UART 2 Transmitter Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)