7.7.1 Interrupt Request Flags Register 0

Name: IFS0
Offset: 0x800

Bit 15141312111098 
 INT1IFNVMIFECCSBEIFU1TXIFU1RXIFSPI1TXIFSPI1RXIFDMA1IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCT1IFCCP1IF DMA0IFCNBIFCNAIFT1IFINT0IF 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – INT1IF External Interrupt 1 bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 14 – NVMIF Nonvolatile Memory Write Complete Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 13 – ECCSBEIF ECC Single bit Error Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 12 – U1TXIF UART1 Transmitter Interrupt bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 11 – U1RXIF UART1 Receiver Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – SPI1TXIF SPI1 Transfer Done Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 9 – SPI1RXIF SPI1 Receive Done Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 8 – DMA1IF Direct Memory Access 1 Interrupt bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 7 – CCT1IF SCCP1 Timer Interrupt

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 6 – CCP1IF Input Capture/Output Compare 1 Interrupt bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 4 – DMA0IF Direct Memory Access 0 Interrupt bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 3 – CNBIF Change Notice Interrupt B bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 2 – CNAIF Change Notice Interrupt A bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 1 – T1IF Timer1 Interrupt bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 0 – INT0IF External Interrupt 0 bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled