7.7.37 Interrupt Priority Register 16

Name: IPC16
Offset: 0x860

Bit 15141312111098 
  PWM1IP[2:0]     
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
      I2C1BCIP[2:0] 
Access R/WR/WR/W 
Reset 100 

Bits 14:12 – PWM1IP[2:0] PWM Generator 1 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – I2C1BCIP[2:0] I2C1 Bus Collision Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)