7.7.3 Interrupt Request Flags Register 2
| Name: | IFS2 |
| Offset: | 0x804 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMTIF | CCT4IF | CCP4IF | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCT3IF | CCP3IF | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 13 – DMTIF Deadman Timer Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 9 – CCT4IF SCCP4 Timer Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 8 – CCP4IF Input Capture/Output Compare 4 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 4 – CCT3IF SCCP3 Timer Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 3 – CCP3IF Capture/Output Compare 3 Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |