7.7.17 Interrupt Enable Register 6

Name: IEC6
Offset: 0x82C

Bit 15141312111098 
 AD1AN20IEAD1AN19IEAD1AN18IEAD1AN17IEAD1AN16IEAD1AN15IEAD1AN14IEAD1AN13IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 AD1AN12IEAD1AN11IEAD1AN10IEAD1AN9IEAD1AN8IEAD1AN7IEAD1AN6IEAD1AN5IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – AD1AN20IE ADC AN20 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 14 – AD1AN19IE ADC AN19 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 13 – AD1AN18IE ADC AN18 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 12 – AD1AN17IE ADC AN17 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 11 – AD1AN16IE ADC AN16 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 10 – AD1AN15IE ADC AN15 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 9 – AD1AN14IE ADC AN14 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 8 – AD1AN13IE ADC AN13 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 7 – AD1AN12IE ADC AN12 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 6 – AD1AN11IE ADC AN11 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 5 – AD1AN10IE ADC AN10 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 4 – AD1AN9IE ADC AN9 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 3 – AD1AN8IE ADC AN8 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 2 – AD1AN7IE ADC AN7 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 1 – AD1AN6IE ADC AN6 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 0 – AD1AN5IE ADC AN5 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.