7.7.39 Interrupt Priority Register 18

Name: IPC18
Offset: 0x864

Bit 15141312111098 
  CNDIP[2:0]     
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
          
Access  
Reset  

Bits 14:12 – CNDIP[2:0] Change Notice D Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)