46.10.2 Internal Oscillators

Table 46-10. Internal Oscillator Specifications(1)
Internal Oscillators
Operating Conditions:
  • VDD = VDDMIN to VDDMAX
  • Temperature = -40°C to +125°C
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fOSCHFOSCHF frequency(2)-1-MHzFRQSEL = 1M
-2-FRQSEL = 2M
-3-FRQSEL = 3M
Precision calibrated OSCHF frequency-4-MHzFRQSEL = 4M
-8-FRQSEL = 8M
-12-FRQSEL = 12M
-16-FRQSEL = 16M
-20-FRQSEL = 20M
Precision calibrated OSCHF accuracy at calibration point-1.8%-+1.8% FRQSEL = 4M to 20M, TA = +25°C, VDD = 3.0V
%CALOSCHF tune step size- 0.4- %
tOSCHF_ST (3)OSCHF wake-up from sleep startup time -24-µsDevice in Idle or Standby sleep mode, VREGCTRL.PMODE = FULL
- 220-µsDevice in Power-Down sleep mode, VREGCTRL.PMODE = AUTO
f OSC32KInternal OSC32K frequency-32.768-kHz
tOSC32K_ST (3)OSC32K wake-up from sleep start-up time -950-µsDevice in Power-Down sleep mode, VREGCTRL.PMODE = AUTO

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

Note:
  1. To ensure these oscillator frequency tolerances, VDD and GND must be capacitively decoupled as close to the device as possible. Recommend using 100 nF and 1 μF values in parallel.
  2. These parameters are not calibrated.
  3. Wake-up times are measured from the wake-up event to code execution.
Figure 46-2. Precision Calibrated OSCHF (fOSCHF ≥ 4 MHz) Frequency Accuracy Over Device VDD and Temperature(1)
Note:
  1. The figure is applicable only for fOSCHF ≥ 4 MHz.