46.10.4 XOSCHF

Table 46-12. High Frequency Crystal Oscillator (XOSCHF) Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fXOSCHF *Frequency4 8MHzXOSCHFCTRLA.FRQRANGE = 0x0
4 16MHzXOSCHFCTRLA.FRQRANGE = 0x1
4 32MHzXOSCHFCTRLA.FRQRANGE = 0x2
CXTAL1/XTAL2 *Parasitic pin capacitance 5 pF
CL *Crystal load capacitance 12 pF
ESR *Equivalent Series Resistance 200 kΩXTALHF = 8 MHz, XOSCHFCTRLA.FRQRANGE = 0x0
60 kΩXTALHF = 16 MHz, XOSCHFCTRLA.FRQRANGE = 0x1
40 kΩXTALHF = 24 MHz, XOSCHFCTRLA.FRQRANGE = 0x2
tXOSCHF *XOSCHF start-up time <5 ms

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.