46.10.3 XOSC32K

Table 46-11. 32.768 kHz Crystal Oscillator (XOSC32K) Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fXOSC32Frequency-32.768-kHz
CXTAL1/XTAL2*Parasitic pin capacitance-5-pF
CL*Crystal load capacitance--18pFXOSC32KCTRLA.LPMODE = 0
--8pFXOSC32KCTRLA.LPMODE = 1
ESR*Crystal Equivalent Series Resistance-100-kΩXOSC32KCTRLA.LPMODE = 0
-50-kΩXOSC32KCTRLA.LPMODE = 1
tXOSC32_ST *(1)XOSC32 start-up time-<300-msXOSC32KCTRLA.LPMODE = 0
-<1000-msXOSC32KCTRLA.LPMODE = 1

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. tXOSC32_ST depends on crystal type and external components.