46.10.5 External Clock

Figure 46-3. External Clock Waveform
Table 46-13. External Clock Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fCLCLClock frequency 24MHz
TCLCLClock period41.7 ns
tCHCXHigh time 40 %
tCLCXLow time 40 %
ΔTCLCLChange in period from cycle to cycle time 20 %

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.