9.3.15.1 MASTER_WEIGHT1_CR Register USB Related Bit Definitions
| Bit Number | Name | Address | Reset Value | Function |
|---|---|---|---|---|
| [9:5] | SW_WEIGHT_USB | 0x40038040 | 0x1 | Configures the round robin weightage for the USB master from 1 to 32. The configurable weightage values are as follows: 00000: USB master weightage 32 00001: USB master weightage 1 00010: USB master weightage 2 00011: USB master weightage 3 00100: USB master weightage 4 00101: USB master weightage 5 00110: USB master weightage 6 00111: USB master weightage 7 01000: USB master weightage 8 01001: USB master weightage 9 01010: USB master weightage 10 01011: USB master weightage 11 01100: USB master weightage 12 01101: USB master weightage 13 01110: USB master weightage 14 01111: USB master weightage 15 10000: USB master weightage 16 10001: USB master weightage 17 10010: USB master weightage 18 10011: USB master weightage 19 10100: USB master weightage 20 10101: USB master weightage 21 10110: USB master weightage 22 10111: USB master weightage 23 11000: USB master weightage 24 11001: USB master weightage 25 11010: USB master weightage 26 11011: USB master weightage 27 11100: USB master weightage 28 11101: USB master weightage 29 11110: USB master weightage 30 11111: USB master weightage 31 |