9.3.15.6 USB_SR Register Bit Definitions

Table 9-128. USB_SR
Bit NumberNameAddressReset ValueFunction
0POWERDN0x400381540Asserted when CLK may be stopped to save power.

Derived from combination of signals from CLK and XCLK flip-flops, AVALID, VBUSVALID, and LINESTATE.)

1LPI_CARKIT_EN0Asserted when entry is made into CarKit mode and cleared on exit from CarKit mode.