9.3.15.4 USB_EDAC_CNT Register Bit Definitions
| Bit Number | Name | Address | Reset Value | Function |
|---|---|---|---|---|
| [15:0] | USB_EDAC_CNT_1E | 0x40038104 | 0 | This is a 16-bit counter value in USB incremented by USB EDAC 1-bit errors. The counter does not roll back and stays at its maximum value, if reached. |
| [31:16] | USB_EDAC_CNT_2E | 0 | This is a 16-bit counter value in USB incremented by USB EDAC 2-bit errors. The counter does not roll back and stays at its maximum value, if reached. |