9.3.15.2 USB_IO_INPUT_SEL_CR Register Bit Definitions
| Bit Number | Name | Address | Reset Value | Function |
|---|---|---|---|---|
| 2 | USB_IO_INPUT_SEL | 0x40038064 | 0 | Selects one of the four USB data interfaces from IOMUXCELLs and I/O pads. Following are the allowed values: 00: USBA interface can be connected to USB controller 01: USBB interface can be connected to USB controller 10: USBC interface can be connected to USB controller 11: USBD interface can be connected to USB controller |