9.3.15.7 EDAC_SR Register USB Related Bit Definitions
| Bit Number | Name | Address | Reset Value | Function |
|---|---|---|---|---|
| 10 | USB_EDAC_1E | 0x40038190 | 0 | This status is updated by USB when a 1-bit SECDED error is detected and also corrected for RAM memory. |
| 11 | USB_EDAC_2E | 0 | This status is updated by USB when a 2-bit SECDED error is detected and also corrected for RAM memory. |