9.3.15.8 CLR_EDAC_COUNTERS Register USB Related Bit Definitions
| Bit Number | Name | Address | Reset Value | Function |
|---|---|---|---|---|
| 10 | USB_EDAC_CNTCLR_1E | 0x400381A4 | 0 | This is pulse generated to clear the 16-bit counter value in USB corresponding to the count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of USB_EDAC_CNT register. |
| 11 | USB_EDAC_CNTCLR_2E | 0 | This is pulse generated to clear the 16-bit counter value in USB corresponding to the count value of EDAC 2-bit errors. This in turn clears the upper 16 bits of the USB_EDAC_CNT register. |