9.3.15.5 USB_EDAC_ADR Register Bit Definitions
| Bit Number | Name | Address | Reset Value | Function |
|---|---|---|---|---|
| [10:0] | USB_EDAC_1E_AD | 0x40038120 | 0 | Address from USB memory on which a 1-bit SECDED error is occurred. |
| [21:11] | USB_EDAC_2E_AD | 0 | Address from USB memory on which a 2-bit SECDED error is occurred. |