9.3.10.5 Endpoint4 Control and Status Registers

Table 9-86. Endpoint4 Control and Status Registers
Register NameAddress Offset from 0x40043000WidthR/W TypeReset ValueDescription
EP4_TX_MAX_P_REG0x014016RW0Maximum packet size for host transmit endpoint4.
EP4_TX_CSR_REG0x014216R0Provides control and status bits for transmit endpoint4.
EP4_RX_MAX_P_REG0x014416RW0Defines the maximum amount of data that can be transferred through receive endpoint4 in a single operation.
EP4_RX_CSR_REG0x014616R0Provides control and status bits for transfers through the receive endpoint4.
EP4_RX_COUNT_REG0x014816R0Holds the number of data bytes in the packet currently in line to be read from the endpoint4 receive FIFO. If the packet is transmitted as multiple bulk packets, the number given will be for the combined packet.
EP4_TX_TYPE_REG0x014A8W0Reads the number of bytes from peripheral endpoint4 transmit FIFO.
EP4_TX_INTERVAL_REG0x014B8RW0Sets the polling interval for interrupt/ISOC transactions or the NAK response timeout on bulk transactions for host transmit endpoint4.
EP4_RX_TYPE_REG0x014C8RW0Sets the transaction protocol, speed, and peripheral endpoint number for the host receive endpoint4.
EP4_RX_INTERVAL_REG0x014D8RW0Sets the polling interval for interrupt/ISOC transactions or the NAK response timeout on bulk transactions for host receive endpoint4.
EP4_FIFO_SIZE_REG0x014E8R—Returns the configured size of the endpoint4 receive FIFO and transmit FIFOs.