9.3.10.2 Endpoint1 Control and Status Registers

Table 9-83. Endpoint1 Control and Status Registers
Register NameAddress Offset from 0x40043000WidthR/W TypeReset ValueDescription
EP1_TX_MAX_P_REG0x011016R0Maximum packet size for host transmit endpoint1.
EP1_TX_CSR_REG0x011216R0Provides control and status bits for transmit endpoint1.
EP1_RX_MAX_P_REG0x011416RW0Defines the maximum amount of data that can be transferred through receive endpoint1 in a single operation.
EP1_RX_CSR_REG0x011616R0Provides control and status bits for transfers through the receive endpoint1.
EP1_RX_COUNT_REG0x011816R0Holds the number of data bytes in the packet currently in line to be read from the endpoint1 receive FIFO. If the packet is transmitted as multiple bulk packets, the number given will be for the combined packet.
EP1_TX_TYPE_REG0x011A8W0Reads the number of bytes to be read from peripheral endpoint1 transmit FIFO
EP1_TX_INTERVAL_REG0x011B8RW0Sets the polling interval for interrupt/ISOC transactions or the NAK response timeout on bulk transactions for host transmit endpoint1.
EP1_RX_TYPE_REG0x011C8RW0Sets the transaction protocol, speed, and peripheral endpoint number for the host receive endpoint1.
EP1_RX_INTERVAL_REG0x011D8RW0Sets the polling interval for interrupt/ISOC transactions or the NAK response timeout on bulk transactions for host receive endpoint1.
EP1_FIFO_SIZE_REG0x011E8R—Returns the configured size of the endpoint1 receive FIFO and transmit FIFOs.