9.3.10.3 Endpoint2 Control and Status Registers

Table 9-84. Endpoint2 Control and Status Registers
Register NameAddress Offset from 0x40043000WidthR/W TypeReset ValueDescription
EP2_TX_MAX_P_REG0x012016RW0Maximum packet size for host transmit endpoint2.
EP2_TX_CSR_REG0x012216R0Provides control and status bits for transmit endpoint2.
EP2_RX_MAX_P_REG0x012416RW0Defines the maximum amount of data that can be transferred through receive endpoint2 in a single operation.
EP2_RX_CSR_REG0x012616R0Provides control and status bits for transfers through the receive endpoint2.
EP2_RX_COUNT_REG0x012816R0Holds the number of data bytes in the packet currently in line to be read from the endpoint2 receive FIFO. If the packet is transmitted as multiple bulk packets, the number given will be for the combined packet.
EP2_TX_TYPE_REG0x012A8W0Reads the number of bytes from peripheral endpoint2 transmit FIFO.
EP2_TX_INTERVAL_REG0x012B8RW0Sets the polling interval for interrupt/ISOC transactions or the NAK response timeout on bulk transactions for host transmit endpoint2.
EP2_RX_TYPE_REG0x012C8RW0Sets the transaction protocol, speed, and peripheral endpoint number for the host receive endpoint2.
EP2_RX_INTERVAL_REG0x012D8RW0Sets the polling interval for interrupt/ISOC transactions or the NAK response timeout on bulk transactions for host receive endpoint2.
EP2_FIFO_SIZE_REG0x012E8R—Returns the configured size of the endpoint2 receive FIFO and transmit FIFOs.