5.5.42 DSI Interrupt Status Register 0

Name: DSI_INT_ST0
Offset: 0xBC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    DPHY_ERRORS_4DPHY_ERRORS_3DPHY_ERRORS_2DPHY_ERRORS_1DPHY_ERRORS_0 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
 ACK_WITH_ERR_15ACK_WITH_ERR_14ACK_WITH_ERR_13ACK_WITH_ERR_12ACK_WITH_ERR_11ACK_WITH_ERR_10ACK_WITH_ERR_9ACK_WITH_ERR_8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ACK_WITH_ERR_7ACK_WITH_ERR_6ACK_WITH_ERR_5ACK_WITH_ERR_4ACK_WITH_ERR_3ACK_WITH_ERR_2ACK_WITH_ERR_1ACK_WITH_ERR_0 
Access RRRRRRRR 
Reset 00000000 

Bit 20 – DPHY_ERRORS_4 D-PHY Errors 4

Indicates LP1 contention error ErrContentionLP1 from Lane 0.

Bit 19 – DPHY_ERRORS_3 D-PHY Errors 3

Indicates LP0 contention error ErrContentionLP0 from Lane 0.

Bit 18 – DPHY_ERRORS_2 D-PHY Errors 2

Indicates control error ErrControl from Lane 0.

Bit 17 – DPHY_ERRORS_1 D-PHY Errors 1

Indicates ErrSyncEsc low-power data transmission synchronization error from Lane 0.

Bit 16 – DPHY_ERRORS_0 D-PHY Errors 0

This bit indicates ErrEsc escape entry error from Lane 0.

Bit 15 – ACK_WITH_ERR_15 Acknowledge With Error 15

Retrieves the DSI protocol violation from the Acknowledge error report.

Bit 14 – ACK_WITH_ERR_14 Acknowledge With Error 14

Retrieves the reserved (specific to device) from the Acknowledge error report.

Bit 13 – ACK_WITH_ERR_13 Acknowledge With Error 13

Retrieves the invalid transmission length from the Acknowledge error report.

Bit 12 – ACK_WITH_ERR_12 Acknowledge With Error 12

Retrieves the DSI VC ID Invalid from the Acknowledge error report.

Bit 11 – ACK_WITH_ERR_11 Acknowledge With Error 11

Retrieves the not recognized DSI data type from the Acknowledge error report.

Bit 10 – ACK_WITH_ERR_10 Acknowledge With Error 10

Retrieves the checksum error (long packet only) from the Acknowledge error report.

Bit 9 – ACK_WITH_ERR_9 Acknowledge With Error 9

Retrieves the ECC error, multi-bit (detected, not corrected) from the Acknowledge error report.

Bit 8 – ACK_WITH_ERR_8 Acknowledge With Error 8

Retrieves the ECC error, single-bit (detected and corrected) from the Acknowledge error report.

Bit 7 – ACK_WITH_ERR_7 Acknowledge With Error 7

Retrieves the reserved (specific to device) from the acknowledge error report.

Bit 6 – ACK_WITH_ERR_6 Acknowledge With Error 6

Retrieves the False Control error from the Acknowledge error report.

Bit 5 – ACK_WITH_ERR_5 Acknowledge With Error 5

Retrieves the Peripheral Timeout error from the Acknowledge error report.

Bit 4 – ACK_WITH_ERR_4 Acknowledge With Error 4

Retrieves the LP Transmit Sync error from the Acknowledge error report.

Bit 3 – ACK_WITH_ERR_3 Acknowledge With Error 3

Retrieves the Escape Mode Entry Command error from the Acknowledge error report.

Bit 2 – ACK_WITH_ERR_2 Acknowledge With Error 2

Retrieves the EoT Sync error from the Acknowledge error report.

Bit 1 – ACK_WITH_ERR_1 Acknowledge With Error 1

Retrieves the SoT Sync error from the Acknowledge error report.

Bit 0 – ACK_WITH_ERR_0 Acknowledge With Error 0

Retrieves the SoT error from the Acknowledge error report.