5.5.65 DSI Video Mode Packet Status Register
| Name: | DSI_VID_PKT_STATUS |
| Offset: | 0x168 |
| Reset: | 0x00010005 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DPI_BUFF_PLD_FULL | DPI_BUFF_PLD_EMPTY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DPI_PLD_W_FULL | DPI_PLD_W_EMPTY | DPI_CMD_W_FULL | DPI_CMD_W_EMPTY | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 1 | 0 | 1 |
Bit 17 – DPI_BUFF_PLD_FULL Input Video Interface Write Payload FIFO Full
Indicates the full status of the payload internal buffer for Video mode.
Bit 16 – DPI_BUFF_PLD_EMPTY Input Video Interface Write Payload FIFO Empty
Indicates the empty status of the payload internal buffer for Video mode.
Bit 3 – DPI_PLD_W_FULL Input Video Interface Write Payload FIFO Full
Indicates the full status of the write payload FIFO for Video mode.
Bit 2 – DPI_PLD_W_EMPTY Input Video Interface Write Payload FIFO Empty
Indicates the empty status of the write payload FIFO for Video mode.
Bit 1 – DPI_CMD_W_FULL Input Video Interface Command FIFO Full
Indicates the full status of the write command FIFO for Video mode.
Bit 0 – DPI_CMD_W_EMPTY Input Video Interface Command FIFO Empty
Indicates the empty status of the write command FIFO for Video mode.