5.5.9 DSI Mode of Operation Configuration
Register
Name:
DSI_MODE_CFG
Offset:
0x34
Reset:
0x00000001
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
CMD_VIDEO_MODE
Access
R/W
Reset
1
Bit 0 – CMD_VIDEO_MODE Command/Video Mode
Value
Description
0
Video mode.
1
Command mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.