5.5.27 DSI LP Read Response Timeout Counter Configuration Register

Name: DSI_LP_RD_TO_CNT
Offset: 0x80
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LP_RD_TO_CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LP_RD_TO_CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – LP_RD_TO_CNT[15:0] Low-Power Read Operation Timeout Counter

Sets a period for which DSI host keeps the link still, after sending a Low-Power Read operation. This period is measured in cycles of lanebyteclk, starts to count when the D-PHY enters stop state and causes no interrupts.