5.5.35 DSI Reset and PLL Control Register

Name: DSI_DPHY_RSTZ
Offset: 0xA0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     DPHY_FORCEPLLDPHY_ENABLECLKDPHY_RSTZDPHY_SHUTDOWNZ 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – DPHY_FORCEPLL D-PHY Force PLL Enable

ValueDescription
0

Disables the D-PHY PLL when the D-PHY is in ULPS.

1

Enables the D-PHY PLL when the D-PHY is in ULPS.

Bit 2 – DPHY_ENABLECLK D-PHY Enable Clock Lane

ValueDescription
0

Disables the D-PHY clock lane module.

1

Enables the D-PHY clock lane module.

Bit 1 – DPHY_RSTZ D-PHY Reset Disable

ValueDescription
0

Places the digital section of the D-PHY in the reset state.

1

Allows the digital section of the D-PHY to leave the reset state.

Bit 0 – DPHY_SHUTDOWNZ D-PHY Shutdown Disable

ValueDescription
0

Places the complete D-PHY macro in power-down state.

1

Allow the complete D-PHY macro to leave power-down state.