5.5.22 DSI Generic Interface Header Register

Name: DSI_GEN_HDR
Offset: 0x6C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 GEN_WC_MSBYTE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GEN_WC_LSBYTE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GEN_VC[1:0]GEN_DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – GEN_WC_MSBYTE[7:0] Generic Interface Word Count Most Significant Byte

Configures the most significant byte of the header packet word count for long packets or data 1 for short packets.

Bits 15:8 – GEN_WC_LSBYTE[7:0] Generic Interface Word Count Least Significant Byte

Configures the least significant byte of the header packet word count for long packets or data 0 for short packets.

Bits 7:6 – GEN_VC[1:0] Generic Interface Virtual Channel

Configures the virtual channel ID of the header packet.

Bits 5:0 – GEN_DT[5:0] Generic Interface Data Type

Configures the packet data type of the header packet.