5.5.52 DSI Input Video Color Coding Active Value Register

Name: DSI_DPI_COLOR_CODING_ACT
Offset: 0x110
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        LOOSELY18_EN 
Access R 
Reset 0 
Bit 76543210 
     DPI_COLOR_CODING[3:0] 
Access RRRR 
Reset 0000 

Bit 8 – LOOSELY18_EN Loosely Packed Variant to 18-bit Enable

ValueDescription
0

Disables loosely packed variant to 18-bit configurations.

1

Enables loosely packed variant to 18-bit configurations.

Bits 3:0 – DPI_COLOR_CODING[3:0] Input Video Interface Color Coding

Specifies the DPI color coding.

ValueNameDescription
0 16BIT_CFG1

16-bit configuration 1

1 16BIT_CFG2

16-bit configuration 2

2 16BIT_CFG3

16-bit configuration 3

3 18BIT_CFG1

18-bit configuration 1

4 18BIT_CFG2

18-bit configuration 2

5 24BIT

24-bit

6

Reserved

7

Reserved

8

Reserved

9

Reserved

10

Reserved

11

Reserved

12

Reserved