5.5.10 DSI Video Mode Configuration Register
| Name: | DSI_VID_MODE_CFG |
| Offset: | 0x38 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VPG_ORIENTATION | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| VPG_MODE | VPG_EN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LP_CMD_EN | FRAME_BTA_ACK_EN | LP_HFP_EN | LP_HBP_EN | LP_VACT_EN | LP_VFP_EN | LP_VBP_EN | LP_VSA_EN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VID_MODE_TYPE[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bit 24 – VPG_ORIENTATION Video Pattern Generator Orientation
| Value | Description |
|---|---|
| 0 | Vertical color bar orientation. |
| 1 | Horizontal color bar orientation. |
Bit 20 – VPG_MODE Video Pattern Generator Mode
| Value | Description |
|---|---|
| 0 | Color bar (horizontal or vertical) pattern is selected. |
| 1 | BER pattern (vertical only) is selected. |
Bit 16 – VPG_EN Video Pattern Generator Enable
| Value | Description |
|---|---|
| 0 | Disables the video mode pattern generator. |
| 1 | Enables the video mode pattern generator. |
Bit 15 – LP_CMD_EN Low Power Command Transmission Enable
| Value | Description |
|---|---|
| 0 | Disables the command transmission only in Low-Power mode. |
| 1 | Enables the command transmission only in Low-Power mode. |
Bit 14 – FRAME_BTA_ACK_EN Frame Bus Turn Around Acknowledge Enable
| Value | Description |
|---|---|
| 0 | Disables the request for an acknowledge response at the end of a frame. |
| 1 | Enables the request for an acknowledge response at the end of a frame. |
Bit 13 – LP_HFP_EN Low-Power Horizontal Front Porch Enable
| Value | Description |
|---|---|
| 0 | Disables the return to low-power inside the HFP period when timing allows. |
| 1 | Enables the return to low-power inside the HFP period when timing allows. |
Bit 12 – LP_HBP_EN Low-Power Horizontal Back Porch Enable
| Value | Description |
|---|---|
| 0 | Disables the return to low-power inside the HBP period when timing allows. |
| 1 | Enables the return to low-power inside the HBP period when timing allows. |
Bit 11 – LP_VACT_EN Low-Power Vertical Active Enable
| Value | Description |
|---|---|
| 0 | Disables the return to low-power inside the VACT period when timing allows. |
| 1 | Enables the return to low-power inside the VACT period when timing allows. |
Bit 10 – LP_VFP_EN Low-Power Vertical Front Porch Enable
| Value | Description |
|---|---|
| 0 | Disables the return to low-power inside the VFP period when timing allows. |
| 1 | Enables the return to low-power inside the VFP period when timing allows. |
Bit 9 – LP_VBP_EN Low-Power Vertical Back Porch Enable
| Value | Description |
|---|---|
| 0 | Disables the return to low-power inside the VBP period when timing allows. |
| 1 | Enables the return to low-power inside the VBP period when timing allows. |
Bit 8 – LP_VSA_EN Low-Power Vertical Sync Active Enable
| Value | Description |
|---|---|
| 0 | Disables the return to low-power inside the VSA period when timing allows. |
| 1 | Enables the return to low-power inside the VSA period when timing allows. |
Bits 1:0 – VID_MODE_TYPE[1:0] Video Mode Transmission Type
This field indicates the video mode transmission type:
| Value | Description |
|---|---|
| 0 | Non-burst with sync pulses |
| 1 | Non-burst with sync events |
| 2 | Burst mode |
| 3 | Burst mode |