5.5.66 DSI VSS Packet 3D Active Value Register
| Name: | DSI_SDF_3D_ACT |
| Offset: | 0x190 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SEND_3D_CFG | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RIGHT_FIRST | SECOND_VSYNC | FORMAT_3D[1:0] | MODE_3D[1:0] | ||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 16 – SEND_3D_CFG Send 3D Configuration Enable
When set, causes the next VSS packet to include 3D control payload in every VSS packet.
Bit 5 – RIGHT_FIRST Right First
Specifies the left/right order:
| Value | Description |
|---|---|
| 0 | Left eye is sent first, then right eye. |
| 1 | Right eye data is sent first, then left eye. |
Bit 4 – SECOND_VSYNC Second Vertical Sync Enable
Specifies whether there is a second VSYNC pulse between Left and Right Images, when 3D Image Format is Frame-based:
| Value | Description |
|---|---|
| 0 | No sync pulses between left and right data. |
| 1 | Sync pulse (HSYNC, VSYNC, blanking) between left and right data. |
Bits 3:2 – FORMAT_3D[1:0] 3D Format
Specifies 3D image format:
| Value | Description |
|---|---|
| 0 | Line (alternating lines of left and right data). |
| 1 | Frame (alternating frames of left and right data). |
| 2 | Pixel (alternating pixels of left and right data). |
| 3 | Reserved |
Bits 1:0 – MODE_3D[1:0] 3D Mode
Specifies 3D Mode on/off and display orientation:
| Value | Description |
|---|---|
| 0 | 3D Mode off (2D Mode on). |
| 1 | 3D Mode on, portrait orientation. |
| 2 | 3D Mode on, landscape orientation. |
| 3 | Reserved. |