5.5.62 DSI Video Mode VBP Lines Active Value Register

Name: DSI_VID_VBP_LINES_ACT
Offset: 0x158
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       VBP_LINES[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 VBP_LINES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – VBP_LINES[9:0] Video Mode Vertical Back Porch Lines

Specifies the vertical back porch period measured in number of horizontal lines.