5.5.7 DSI Protocol Configuration Register
| Name: | DSI_PCKHDL_CFG |
| Offset: | 0x2C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EOTP_TX_LP_EN | CRC_RX_EN | ECC_RX_EN | BTA_EN | EOTP_RX_EN | EOTP_TX_EN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – EOTP_TX_LP_EN End Of Transmission Packet Low Power Enable
| Value | Description |
|---|---|
| 0 |
Disables the EoTp transmission in low power. |
| 1 |
Enables the EoTp transmission in low power. |
Bit 4 – CRC_RX_EN CRC Reception Enable
| Value | Description |
|---|---|
| 0 | Disables the CRC reception and error reporting. |
| 1 | Enables the CRC reception and error reporting. |
Bit 3 – ECC_RX_EN ECC Reception Enable
| Value | Description |
|---|---|
| 0 | Disables the ECC reception, error correction, and reporting. |
| 1 | Enables the ECC reception, error correction, and reporting. |
Bit 2 – BTA_EN Bus Turn-Around Enable
| Value | Description |
|---|---|
| 0 | Disables the Bus Turnaround (BTA) request. |
| 1 | Enables the Bus Turnaround (BTA) request. |
Bit 1 – EOTP_RX_EN End Of Reception Packet Enable
| Value | Description |
|---|---|
| 0 | Disables the EoTp reception. |
| 1 | Enables the EoTp reception. |
Bit 0 – EOTP_TX_EN End Of Transmission Packet Enable
| Value | Description |
|---|---|
| 0 | Disables the EoTp transmission. |
| 1 | Enables the EoTp transmission. |