5.5.5 DSI Input Video Polarity Configuration Register

Name: DSI_DPI_CFG_POL
Offset: 0x14
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    COLORM_ACTIVE_LOWSHUTD_ACTIVE_LOWHSYNC_ACTIVE_LOWVSYNC_ACTIVE_LOWDATAEN_ACTIVE_LOW 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – COLORM_ACTIVE_LOW Color Mode Signal Active Low

ValueDescription
0

Input interface Color Mode signal is active high.

1

Input interface Color Mode signal is active low.

Bit 3 – SHUTD_ACTIVE_LOW Shutdown Signal Active Low

ValueDescription
0

Input interface Shutdown signal is active high.

1

Input interface Shutdown signal is active low.

Bit 2 – HSYNC_ACTIVE_LOW Horizontal Synchronization Signal Active Low

ValueDescription
0

Input video interface VSYNC is active high.

1

Input video interface VSYNC is active low.

Bit 1 – VSYNC_ACTIVE_LOW Vertical Synchronisation Signal Active Low

ValueDescription
0

Input video interface VSYNC is active high.

1

Input video interface VSYNC is active low.

Bit 0 – DATAEN_ACTIVE_LOW Data Enable Signal Active Low

ValueDescription
0

Input video interface DATAEN is active high.

1

Input video interface DATAEN is active low.