5.5.4 DSI Input Video Color Coding Configuration Register
| Name: | DSI_DPI_COLOR_CODING |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DPI_COLOR_CODING[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – DPI_COLOR_CODING[3:0] Input Video Color Coding
Configures the video color coding as follows:
| Value | Name | Description |
|---|---|---|
| 0 | 16BIT_CFG1 | 16-bit configuration 1 |
| 1 | 16BIT_CFG2 | 16-bit configuration 2 |
| 2 | 16BIT_CFG3 | 16-bit configuration 3 |
| 3 | 18BIT_CFG1 | 18-bit configuration 1 |
| 4 | 18BIT_CFG2 | 18-bit configuration 2 |
| 5 | 24BIT | 24-bit |
| 6 | – |
Reserved |
| 7 | – |
Reserved |
| 8 | – |
Reserved |
| 9 | – |
Reserved |
| 10 | – |
Reserved |
| 11 | – |
Reserved |
| 12 | – |
Reserved |
| 13, 14, 15 | – | Reserved |